IESNA:LM-63-2002
[TEST]P1200944
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2D-927-U-T4W-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 147.6 WATTS, 1.234 AMPS
[_THDi]3.108
[_PF]0.999
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9540
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1045.1 1141.5 1246.3 1357.7 1454.1 1534.8 1596 1631.8 1637.7 1620.1
1601.9 1600.6 1611.6 1635.7 1692.4 1833.7 2184.7 2711.5 3181 3541.7
3819.1 4080.9 4317.3 4539.3 4688.4 4473.5 3621.2 2533 1751.6 1178
496.8 157.6 74.9 32.6 10.4 0 0
1045.1 1143.5 1254.2 1361.6 1458.6 1539.4 1604.5 1640.3 1645.5 1629.9
1609.7 1609 1617.5 1642.2 1700.2 1810.9 2113 2626.8 3150.4 3524.1
3812.6 4103 4325.1 4542.6 4703.4 4564.7 3775.5 2695.8 1835.6 1221.6
528.7 171.3 87.3 38.4 13.7 0 0
1045.1 1142.2 1249.6 1353.1 1445.6 1522.4 1581.7 1618.8 1622.7 1609
1594.1 1591.5 1600.6 1625.3 1680.7 1784.2 2029.7 2492.7 3013.6 3418.6
3718.2 4033.3 4332.2 4606.4 4838.2 4904.6 4373.3 3403 2296 1491.2
690.2 272.2 153 84.7 39.1 13 0
1045.1 1134.3 1234 1332.9 1416.3 1487.3 1543.9 1573.2 1583 1577.1
1566.1 1564.8 1572.6 1584.3 1616.9 1682.6 1794.6 2052.5 2492.7 2998
3447.3 3864.7 4290.6 4691.7 5075.2 5374.8 5577.3 5593.5 5243.2 4159.7
2337.7 836.8 336 179.7 82.7 18.9 0
1045.1 1121.3 1209.2 1299.7 1378.5 1445.6 1499 1534.8 1551.1 1555
1554.3 1558.2 1569.3 1579.7 1600.6 1648.1 1731.5 1857.1 2092.2 2489.4
3008.4 3562.5 4120 4700.1 5178.8 5630.7 6074.1 6569.7 6955.8 6671.9
5278.4 2907.5 1144.1 511.8 216.2 22.1 0
1045.1 1114.2 1191.6 1269.8 1341.4 1407.2 1460.6 1502.2 1525 1541.3
1553 1571.9 1600.6 1623.4 1644.9 1678.7 1751 1866.9 2044 2260.9
2580.6 2999.3 3475.9 3987.8 4515.9 5101.3 5755 6522.8 7580.3 8208.6
7509.9 5645 3070.3 1095.3 272.2 15.6 0
1045.1 1110.2 1186.4 1265.2 1334.9 1400.7 1457.3 1498.3 1523.1 1538.7
1555 1573.9 1601.2 1625.3 1650.7 1688.5 1758.8 1872.8 2051.2 2281
2587.7 2998 3463.6 3965 4503.5 5095.4 5763.5 6571.6 7579 8170.9
7407.7 5536.9 3055.3 1117.4 268.9 17.6 0
1045.1 1097.2 1159.7 1228.1 1293.9 1357.7 1415 1463.2 1497.7 1524.4
1552.4 1586.2 1623.4 1654.6 1685.2 1728.9 1799.2 1907.9 2069.4 2289.5
2569.5 2912 3322.9 3796.3 4331.6 4933.9 5591.6 6302 7174.6 7841.4
6929.7 4327.7 1963.3 668.1 158.9 13.7 0
1045.1 1088.8 1135.6 1189.7 1248.3 1307.5 1366.2 1417.6 1464.5 1505.5
1548.5 1589.5 1628.6 1663.1 1702.2 1758.8 1840.2 1965.9 2154.7 2412.6
2753.8 3160.8 3632.9 4148.6 4673.4 5225.6 5792.8 6395.1 6994.2 7196.1
6393.8 4285.3 1843.5 552.8 222.7 61.9 0
1045.1 1073.8 1107.6 1146.7 1195.5 1248.9 1301 1355.1 1404.6 1454.7
1505.5 1551.7 1590.8 1632.5 1676.8 1729.5 1811.6 1943.1 2146.3 2442.5
2828 3272.8 3748.8 4231.3 4711.9 5194.4 5691.2 6167.2 6384.1 5970.6
4701.4 2358.5 636.8 241.6 131.5 36.5 0
1045.1 1058.2 1075.1 1102.4 1138.9 1178.6 1226.2 1272.4 1322.5 1369.4
1424.1 1476.9 1528.9 1583.6 1640.3 1708 1801.1 1945.7 2163.2 2488.1
2914.6 3420.6 3909 4329.6 4693.6 5038.1 5318.1 5384.5 5045.9 4122.6
2572.1 940.3 188.8 58 20.2 7.2 0
1045.1 1050.3 1057.5 1078.3 1108.3 1141.5 1181.2 1222.2 1266.5 1314.1
1364.9 1416.9 1474.2 1532.9 1598 1676.1 1778.3 1928.8 2139.7 2428.9
2816.3 3265.6 3677.8 3934.4 4052.2 4073.7 3986.5 3710.4 3204.4 2456.9
1446.2 492.3 112 31.9 9.1 3.9 0
1045.1 1039.9 1040.6 1051.6 1071.8 1096.6 1126.5 1158.4 1190.3 1220.3
1253.5 1284.1 1319.9 1354.4 1392.2 1437.8 1504.9 1610.3 1777 2019.9
2331.8 2648.3 2866.4 2897.1 2722.5 2398.3 1934.6 1358.3 774.2 354.2
151.7 57.3 21.5 8.5 3.9 0.7 0
1045.1 1021.7 1008 1000.2 993.7 982 961.8 929.9 887.5 837.4
780.1 719.5 659 604.9 563.3 532.7 510.5 502.1 545.7 646.6
758.6 850.4 845.2 696.8 488.4 325.6 225.3 156.9 104.8 65.1
41 26 13 5.2 1.3 0 0
1045.1 1004.8 973.5 934.4 878.4 808.8 726.7 634.9 537.2 441.5
371.8 335.4 327.5 330.8 341.9 351.6 359.4 360.1 351.6 334.1
314.5 295 274.1 251.4 221.4 184.3 143.9 103.5 77.5 56.7
36.5 21.5 8.5 3.3 1.3 0 0
1045.1 989.8 933.8 858.9 756 643.4 525.5 421.3 361.4 341.2
330.8 321.7 314.5 307.4 303.4 300.8 297.6 290.4 274.8 252
229.2 206.4 184.3 158.9 133.5 111.4 95.1 80.7 63.8 43.6
22.1 11.1 5.2 2 0 0 0
1045.1 974.8 896 776.2 643.4 508.6 402.4 362.1 350.3 340.6
330.8 321 311.3 301.5 287.2 270.9 252 229.9 205.8 182.3
160.2 140.7 125 112.7 100.9 89.9 78.1 61.9 42.3 28.7
18.9 10.4 4.6 2 0 0 0
1045.1 965.7 858.2 718.2 560.7 427.8 373.8 362.7 352.3 341.2
332.1 321 309.3 295 276.7 254 229.2 203.8 177.1 151.1
129.6 115.9 106.1 97 87.3 77.5 66.4 52.7 41.7 33.2
24.1 15.6 5.2 0.7 0 0 0
1045.1 952.7 821.8 655.7 492.9 396.6 375.1 364.7 354.2 343.2
333.4 323 310.6 293.7 270.9 246.8 217.5 188.2 156.3 133.5
118.5 109.4 102.2 94.4 86 75.5 62.5 51.4 43 33.9
24.7 15.6 4.6 0 0 0 0
1045.1 951.4 810.1 631.6 466.9 392.7 379 367.9 356.8 346.4
336 324.3 311.9 293.7 271.5 242.2 209 175.8 148.5 127.6
114.6 106.1 98.3 89.9 80.1 67.7 54 44.9 36.5 28
18.9 10.4 2.6 0 0 0 0
1045.1 951.4 801.6 618.6 455.8 392.7 381.6 370.5 358.1 346.4
336 324.9 312.6 296.3 275.4 246.8 211.6 176.5 146.5 124.4
111.4 103.5 95.7 86.6 75.5 59.9 46.2 38.4 31.3 23.4
15 5.9 0.7 0 0 0 0
1045.1 954.6 805.5 620.6 455.8 392.7 381.6 370.5 358.8 347.7
336.7 325.6 313.9 298.2 277.4 245.5 210.3 173.9 143.9 122.4
110.7 102.9 94.4 86 74.2 56 43.6 36.5 28.7 20.8
13 4.6 0 0 0 0 0
